text.skipToContent text.skipToNavigation

Catalog No. : PC-2HDG

Description:  PC BEAM CLP OD2.375IN NOM SZ2IN HDG

UPC: 785991920734

Clamp, PC Beam, Outer Diameter of Conduit or Pipe 2.375 Inches, Nominal Conduit Size 2 Inches, Hot-Dip Galvanized Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

2 Inches

Length

3-3/16 in

Width

1-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here