text.skipToContent text.skipToNavigation

Alternate Catalog No. : PC-1 1/2HDG

Catalog No. : PC-11/2HDG

Description:  PC BEAM CLP COND SZ 1.5IN HDG STL

UPC: 785991920727

Clamp, PC Beam, Outer Diameter of Conduit or Pipe 1.900 Inch, Nominal Conduit Size 1-1/2 Inch, Hot-Dip Galvanized Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1-1/4 Inch

Length

3 in

Width

1-9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here