text.skipToContent text.skipToNavigation

Catalog No. : PBJ800-18

Description:  INTERLOCKING STRAP 18GA SZ18 STL

UPC: 785991005257

Interlocking Strap, 18 Gauge, Strap Size 18, 1-1/32 Inch Screw Hole, 1-1/4 Inch Pin, PVC Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

A standard fastening device for use with cable or tubing to secure single or multiple runs.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

18

Width

5/8 in

Thickness

18 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Model

Half clamp

Type of fastening

Stick

Material

Steel

Halogen free

Y

UV resistant

Y