Catalog No. : PBH
Description: GRND PLT CU POLE 14-4 W/RIVETED CU
UPC: 783786333301
- Installed on Butt End of Utility Poles to Provide an Economical, Low-Resistatnce Neutral Ground
- Plate Portion Fabricated of .025 inch Pure Copper
- Connector features Riveted All-Copper Terminal Lug for Connecting to Grounding Conductor
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Installed cost considerably less than butt-wrapped poles. Plate portion fabricated of .025 inch pure copper. Riveted all copper terminal lug, provides the means of connection to the grounding plate. |
|
Application |
Installed on Butt end of utility poles to provide an economical, low resistance neutral ground |
Specifications
|
Conductor Material |
Copper |
|
Type Of Indicators |
None |
|
Insulation |
None |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
RUS Listed |
Dimensions
|
Conductor Size |
#14 SOL AWG , #4 STR AWG |
|
Length |
7-5/8 in |
|
Size |
7 in X 7-5/8 in |