text.skipToContent text.skipToNavigation

Catalog No. : PBGW

Description:  GRND PLT CU POLE 10-2/0 AL BRZALLOY

UPC: 783786333318

Ground Plate, Type PB - Copper Pole for Wire Range 10 Solid - 2/0 Stranded, Connector is Eye-Bolt type, cast of corrosion resistant Aluminum Bronze Alloy, with Silicon Bronze nut and lock washer.
View More View Less
For more info visit:  electrification.us.abb.com
  • Installed on Butt End of Utility Poles to Provide an Economical, Low-Resistatnce Neutral Ground
  • Plate Portion Fabricated of .025 inch Pure Copper
  • Eye-Bolt type connector, cast of Corrosion-Resistant Aluminum Bronze Alloy, with Silicon Bronze Nut and Lockwasher

Descriptors

Category

Grounding devices or assemblies

Special Features

Installed cost considerably less than butt-wrapped poles. Plate portion fabricated of .025 inch pure copper. Connector is eye-bolt type, cast of corrosion resistant aluminum bronze alloy, with solicon bronze nut and lock washer.

Application

Installed on Butt end of utility poles to provide an economical, low resistance neutral ground

Specifications

Conductor Material

Copper

Type Of Indicators

None

Insulation

None

Connection

Mechanical

Classifications

Brand Name

Blackburn

Dimensions

Conductor Size

#10 SOL AWG , 2/0 STR AWG

Length

7-5/8 in

Size

7 in X 7-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant