text.skipToContent text.skipToNavigation

Catalog No. : PB503A

Description:  ALL SERIES BASES

UPC: 786210229287

Pos-E-Kon connector, Panel Mount Base, Single Lever.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Terminal block covers

Specifications

Material

Die-Cast Aluminum Alloy

Finish

Epoxy Powder Coated

Temperature Rating

-40 to +257 F

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant