text.skipToContent text.skipToNavigation

Catalog No. : PB303A

Description:  BASE,PANEL MOUNT

UPC: 786210792033

Pos-E-Kon Connector, Base Panel Mount, For A3 position insert with single lever.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Terminal block covers

Specifications

Material

Die-Cast Aluminum Alloy

Finish

Epoxy Powder Coated

Temperature Rating

-40 to +257 F

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 57696000 623301 N/A N/A N/A