Catalog No. : PB232A
Description: DBL POST PNL BASE A32/D50 SERIES
UPC: 786210794228
Descriptors
|
Category |
Terminal block covers |
|
Application |
for use with series A32 and D50 |
Specifications
|
Material |
Die-Cast Aluminum Alloy |
|
Finish |
Epoxy Powder Coated |
|
Voltage Rating |
600 VAC |
|
Temperature Rating |
-40 to +257 F |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Standard |
CSA 57696000 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5769600 | 623301 | N/A | N/A | N/A |
| CSA | 57696000 | 623301 | N/A | N/A | N/A |
|
Width |
55.88 mm |
|
Height |
28.956 mm |
|
Type of housing |
Other |
|
Material housing |
Aluminium |
|
Coating housing |
Powder coating |
|
Position cable feed |
Sideways |
|
With cable screw gland |
N |
|
With hinged lid |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V0 |
|
Operation temperature |
-40 - +125 °C |
|
Degree of protection (IP), mounted |
Other |