Alternate Catalog No. : PB 2
Catalog No. : PB2
Description: INSUL CVR SETSCREW BAR PED CONN 4IN
UPC: 783786740628
Insulating Covers for Set-Screw Bar Pedestal Connector-Polyethylene PB Series, height 8 in, length 4 in, width 4-3/8 in
View More
View Less
For more info visit:
electrification.us.abb.com
- Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
- Locking Ribs Prevent Accidental Removal of Cover
- Made from Polyethylene
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Slip-On Polyethylene Insulating Cover, 4 inch high x 8 inch long x 4-1/16 inch wide |
|
Application |
Rugged Insulating covers for Set-Screw Bar Pedestal Connectors, 300 and 500 kcmil Bars |
Classifications
|
Brand Name |
Homac |