text.skipToContent text.skipToNavigation

Catalog No. : PB12678A

Description:  REPL COLLAR FOR F28077, 200 A PLUG

UPC: 708917314585

Replacement Collar for Plug, 200Amp, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll