text.skipToContent text.skipToNavigation

Catalog No. : PB124

Description:  BASE PNL MNT 24PL SKT W/END LKG LVR

UPC: 786210836577

Pos-E-Kon Connector, Base Panel Mount, For 24 pole socket with end locking levers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Terminal block covers

Special Features

IP65 locked positions per DIN VDE 0470, IEC 529

Specifications

Material

Die-Cast Aluminum Alloy

Finish

Epoxy Powder Coated

Voltage Rating

600 VAC

Temperature Rating

-40 to +257 F

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 57696000 623301 N/A N/A N/A