Catalog No. : PB110T
Description: BASE,PANEL,DL,10P,HIGH TEMP
UPC: 786210684543
Descriptors
|
Category |
Terminal block covers |
Specifications
|
Material |
Copper-Free Die-Cast Aluminum Alloy |
|
Finish |
Epoxy Powder Coated |
|
Temperature Rating |
-40 to +392 F |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Type of housing |
Other |
|
Material housing |
Aluminium |
|
Coating housing |
Powder coating |
|
Position cable feed |
Sideways |
|
With cable screw gland |
N |
|
Inflammability class of insulation material acc. with UL94 |
V0 |
|
Operation temperature |
-40 - +200 °C |
|
Degree of protection (IP), mounted |
Other |