Catalog No. : PB110E
Description: BASE,PANEL,DL,B10
UPC: 786210799476
Descriptors
|
Category |
Terminal block covers |
|
Special Features |
IP65 locked positions per DIN VDE 0470, IEC 529 |
|
Application |
for use with series B10, V3, and DD42 |
Specifications
|
Material |
Die-Cast Aluminum Alloy |
|
Finish |
Epoxy Powder Coated |
|
Voltage Rating |
600 VAC |
|
Temperature Rating |
-40 to +257 F |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Width |
43.3832 mm |
|
Height |
27.6098 mm |
|
Type of housing |
Other |
|
Material housing |
Aluminium |
|
Coating housing |
Powder coating |
|
Position cable feed |
Sideways |
|
With cable screw gland |
N |
|
With hinged lid |
N |
|
Inflammability class of insulation material acc. with UL94 |
V0 |
|
Operation temperature |
-40 - +125 °C |
|
Degree of protection (IP), mounted |
Other |
Documents/Support Tools
|
Sales Drawing |