Catalog No. : PAR3/4-W
Description: PVC CTD PRL BEAM CLAMP 3/4IN WHT
UPC: 704508032562
Descriptors
|
Category |
Beam clamps |
|
Special Features |
PVC Coating for Corrosion Protection |
|
Application |
Used to Support and Attach Conduit Runs to Structural Beams |
Specifications
|
Material |
Malleable Iron |
|
Finish |
PVC Coated |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch/21mm |
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
21-21 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |