Catalog No. : PAR3/4-B
Description: PVC CTD PRL BEAM CLAMP 3/4IN LBLU
UPC: 704508401023
- Nominal .015 inch (15 mil) PVC coating
Descriptors
|
Category |
Beam clamps |
|
Special Features |
PVC Coating for Corrosion Protection |
|
Application |
Used to Support and Attach Conduit Runs to Structural Beams |
Specifications
|
Material |
Malleable Iron |
|
Finish |
PVC Coated |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch/21mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
21-21 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |