Catalog No. : PAR21/2-G
Description: 2 1/2 OCAL PAR CLAMP GRAY
UPC: 704508401009
- Nominal .015 inch (15 mil) PVC coating
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Nominal .015 In. (15 Mil) PVC Coating |
|
Application |
Beam Clamps are Used to Support and Attach Conduit Runs to Structural Beams. |
Specifications
|
Material |
Malleable Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 1/2 Inch |
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
63-63 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |
Documents/Support Tools
|
Sales Drawing |