Catalog No. : PAL4020W
Description: LD CTR MLO 200A 40/80 AL N1 WH PON UL
UPC: 783164692358
Descriptors
|
Category |
Load Centers |
|
GO Schedule |
RT |
|
Grouping |
Single Phase - USA |
Specifications
|
# Branch Circuit <250A |
40 |
|
1" Space |
40 |
|
1/2" Space |
0 |
|
Amperage |
200 A |
|
Circuit Breaker Style |
Plug-On Neutral |
|
Door |
Yes |
|
Enclosure |
Indoor |
|
Enclosure Type |
Indoor, Combination |
|
Factory Installed Ground Kit |
No |
|
Feed |
Either |
|
Input/Output Voltage |
120/240V ac |
|
Interrupt Rating |
22kAIC |
|
Interrupting Capacity Rating |
22kAIC |
|
Load Center Type |
P-Series (PON) |
|
Meter Socket Options: 200 Amp Main Breaker Installed |
No |
|
Meter Socket Options: High Amp Mode |
None |
|
NEMA Rating |
NEMA 1 |
|
No of Circuits |
80 |
|
Phase |
1 Phase |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
|
Wires |
3 Wire |
Classifications
|
UL/CUL Listing |
UL |