Catalog No. : PAIR22-6
Description: PNEU TOOL TO CRMP A-E, RA-RE C YOLK
UPC: 786210969008
Pneumatic Power Tool for Crimping A, B, C, D, E Non-insulated and RA, RB, RC, RD, RE Insulated Terminals/Splices/Disconnects, Open "C" Yolk, Wire Range #22 - 6 AWG
View More
View Less
For more info visit:
electrification.us.abb.com
- Portable Hand-held Pneumatic, Open Yoke, Color-coded Dies
- Crimping Terminals/Splices/Disconnects
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Portable Hand-held Pneumatic, Open Yoke, Color-coded Dies |
|
Application |
Crimping Terminals/Splices/Disconnects |
Specifications
|
Crimping Force |
1.25 tons |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
14 in , 356 mm |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Various applications |
|
AWG-range |
22-6 |
|
Construction/operation |
Pneumatic |
|
Inserts exchangeable |
Y |