text.skipToContent text.skipToNavigation

Catalog No. : PAE9939-9

Description:  AL PARAGRV CLAMP EXTRUDED 1000-397

UPC: 783786330379

Aluminum Type PAE - Parallel Groove Clamp, Extruded Type for Wire Range Main: 1000 kcmil-397.5, ACSR 336.4-2/0 AR Tap: 397.5 ACSR-3/0 Stranded, 2/0-6 AR
View More View Less
For more info visit:  electrification.us.abb.com
  • Install with Live Line Tools You Already Have
  • Dual-Rated for use on Aluminum-to-Copper Connections
  • Prefilled with Oxide Inhibitor (-9 Suffix) to Prevent Oxidation on Copper-to-Aluminum Connections

Descriptors

Category

Wire or cable compression splice

Special Features

Galvanized Steel Hardware Provides High Strength for Heavy-Duty Applications. Install with Live Line Tools you Already Have. Dual-Rated for Aluminum-to-Copper Connections.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 1000 to 397.5 kcmil ACSR , 336.4 kcmil to 2/0 Armored Rod. Tap: 397.5 kcmil ACSR to 3/0 STR , 2/0 to #6 Armored Rod

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Height 2-13/16 X Length 3-1/2 X Width 3-7/64 inch, Bolt 1/2 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Documents/Support Tools

SDS

Click here