Catalog No. : PAE9921-9P
Description: CLAMPS
UPC: 783786052516
- Install with Live Line Tools You Already Have
- Dual-Rated for use on Aluminum-to-Copper Connections
- Prefilled with Oxide Inhibitor (-9 Suffix) to Prevent Oxidation on Copper-to-Aluminum Connections
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Galvanized Steel Hardware Provides High Strength for Heavy-Duty Applications. Install with Live Line Tools you Already Have. Dual-Rated for Aluminum-to-Copper Connections. |
|
Application |
Securing Conductors |
Specifications
|
Connection |
Bolted |
|
Conductor Range |
Main: 1000 to 397.5 kcmil ACSR , 336.4 kcmil to 2/0 Armored Rod. Tap: 2/0 STR to #6 SOL , #6 Armored Rod |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
Height 2-13/16 X Length 2-1/4 X Width 2-3/16 inch, Bolt 1/2 inch |
Documents/Support Tools
|
SDS |