text.skipToContent text.skipToNavigation

Catalog No. : PAE2121-79

Description:  EXT PARGRV CLAMP

UPC: 783786199242

Parallel Groove Clamp, Aluminum Hardware, Pre-filler with Contax Inhibitor, Conductor Range Main 2/0 ACSR - 8 Solid 6 AR, TAP 2/0 ACSR - 8 Solid 6 AR
View More View Less
For more info visit:  electrification.us.abb.com
  • Install with Live Line Tools You Already Have
  • Dual-Rated for use on Aluminum-to-Copper Connections
  • Prefilled with Oxide Inhibitor (-9 Suffix) to Prevent Oxidation on Copper-to-Aluminum Connections

Descriptors

Category

Wire or cable compression splice

Special Features

Galvanized Steel Hardware Provides High Strength for Heavy-Duty Applications. Install with Live Line Tools you Already Have. Dual-Rated for Aluminum-to-Copper Connections.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 2/0 ACSR to #6 SOL , #6 Armored Rod. Tap: 2/0 ACSR to #6 SOL , #6 Armored Rod

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Height 2 X Length 1-3/8 X Width 1-5/8 inch, Bolt 3/8 inch

Documents/Support Tools

SDS

Click here