Catalog No. : PACL28-S/BL/50M
Description: 28MM SLIT PA6 CONDUIT 50M - BL
UPC: 5020963024597
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection and Fatigue Life |
|
Application |
Retrofit Over Pre-Routed Cables |
Specifications
|
Radius |
50 mm |
|
Flexibility |
High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
28 mm |
|
Outside Diameter |
28.5 mm |
|
Inside Diameter |
22.2 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
28 mm |
|
Outer diameter |
28.5 mm |
|
Outer diameter |
1.12 inch |
|
Inner diameter |
22.2 mm |
|
Inner diameter |
0.87 inch |
|
Material |
Polyamide 6 |
|
Degree of protection (IP) |
IP68 |
|
Fire resistance in accordance with UL94 |
HB |
|
Bending radius, static |
50 mm |
|
Bending radius, static |
1.97 inch |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
Y |
|
Halogen free |
Y |
|
Approved according to DIN EN 61386-23 |
Y |
|
Approved according to LUL/British Standard |
Y |
|
Approved according to Lloyd's Register TA |
Y |