Catalog No. : PACH34/BL/25M
Description: PA6 HEAVY WEIGHT NC34 25MT BLK
UPC: 5020963039805
Descriptors
Category |
Electrical conduit |
Type |
Heavyweight Conduit with Coarse Pitch |
Special Features |
Very High UV Protection and Fatigue Life |
Application |
Indoors / Outdoors - Rail, Heavy Industrial, Buildings & Machinery |
Specifications
Radius |
75 mm |
Flexibility |
Medium |
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
34 mm |
Outside Diameter |
34.5 mm |
Inside Diameter |
26.8 mm |
Length |
25 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
34 mm |
Outer diameter |
34.5 mm |
Inner diameter |
26.8 mm |
Material |
Polyamide 6 |
Degree of protection (IP) |
IP68 |
Fire resistance in accordance with UL94 |
V2 |
Bending radius, static |
75 mm |
UV resistant |
Y |
Colour |
Black |
Sheathing material |
Not sheathed |
Bending strength |
Flexible |
Lengthwise slotted |
N |
Halogen free |
Y |
Approved according to DIN EN 61386-23 |
Y |
Approved according to LUL/British Standard |
Y |
Approved according to Lloyd's Register TA |
Y |
Approved according to NF F 16-101 |
Y |