text.skipToContent text.skipToNavigation

Catalog No. : PAC793

Description:  AL PARGRV CLAMP W/CONTAX 336-1/0

UPC: 783786330225

Parallel Groove Clamp, Hex Head Bolt, Contax Filled, Aluminum and Copper, Conductor Range Main 3336 4-1/0 ACSR 400 kcmil - 2/0 STR 1/0 - 6 AR TAP 1/0 STR - 8 Solid Copper
View More View Less
For more info visit:  electrification.us.abb.com
  • Pressure-Cast Aluminum Body Effectively Seals Out Moisture and Resists Corrosion

Descriptors

Category

Wire or cable compression splice

Special Features

Most Corrosion-Resistant Groove Clamp Ever. Pressure-Cast Aluminum Body Effectively Seals Out Moisture and Resists Corrosion. Clamp Seperates Conductors to Reduce the Possibility of Galvanic Corrosion.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 336.4 to 1/0 ACSR , 1/0 to #6 Armored Rod ACSR , 400 kmcil to 2/0 STR , 1/0 to #6 Armored Rod AL. Tap: 1/0 STR CU to #8 SOL CU

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Height 2-15/32 X Length 1-5/8 X Width 1-7/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here