Catalog No. : PAC7
Description: AL PARAGRV CLAMP W/CU LINR 336-1/0
UPC: 783786330164
- Pressure-Cast Aluminum Body Effectively Seals Out Moisture and Resists Corrosion
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Most Corrosion-Resistant Groove Clamp Ever. Pressure-Cast Aluminum Body Effectively Seals Out Moisture and Resists Corrosion. Clamp Seperates Conductors to Reduce the Possibility of Galvanic Corrosion. |
Application |
Securing Conductors |
Specifications
Connection |
Bolted |
Conductor Range |
Main: 336.4 to 1/0 ACSR , 1/0 to #6 Armored Rod ACSR , 400 kmcil to 2/0 STR , 1/0 to #6 Armored Rod AL. Tap: 1/0 STR CU to #8 SOL CU |
Number Of Conductors |
2 |
Material |
Aluminum |
Insulation |
None |
Mounting |
None |
Environmental Conditions |
All Seasons / Conditions |
Classifications
Brand Name |
Blackburn |
Standard |
RUS Listed |
Dimensions
Size |
Height 2-15/32 X Length 1-5/8 X Width 1-7/8 inch |
Documents/Support Tools
Sales Drawing |