text.skipToContent text.skipToNavigation

Catalog No. : PAA6

Description:  AL PARAGRV CLAMP 1-2BOLT 2/0-8

UPC: 783786330027

Aluminum Type PAA - One Bolt Aluminum Parallel Groove Clamp for Wire Range Main: 1/0-8 ASCR 2/0 Str.-8 Sol. AL/CU, Tap: 1/0-8 ASCR 2/0 Str.-8 Sol. ALCU
View More View Less
For more info visit:  electrification.us.abb.com
  • Galvanized Steel Carriage Bolt, Nut and Lockwasher included

Descriptors

Category

Wire or cable compression splice

Special Features

High-Strength, Heat-Treated Cast Aluminum Alloy provides Secure Connections. Galvanized Steel Carriage Bolt, Nut and Lockwasher included. Dual-Rated for use on Aluminum, ACSR and Copper Conductors.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 1/0 to #8 ACSR , 2/0 STR , #8 SOL AL/CU. Tap: 1/0 to #8 ACSR , 2/0 STR , #8 SOL ALCU

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Bolt Head 9/16 inch, Bolt Size 3/8 inch, Height 2-7/32 X Length 1-3/8 X Width 1-5/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant