text.skipToContent text.skipToNavigation

Catalog No. : PAA493

Description:  AL PARAGRV CLAMP 1-2BOLT 1/0-6

UPC: 783786329960

Aluminum Parallel Groove Clamp, Hex Head Bolt, Wire Range 1/0 - 6 ACSR, 1/0 STR - 6 Solid, TAP 1/0 - 6 ACSR 1/0 Stranded - 6 Solid
View More View Less
For more info visit:  electrification.us.abb.com
  • Galvanized Steel Carriage Bolt, Nut and Lockwasher included

Descriptors

Category

Wire or cable compression splice

Special Features

High-Strength, Heat-Treated Cast Aluminum Alloy provides Secure Connections. Galvanized Steel Carriage Bolt, Nut and Lockwasher included. Dual-Rated for use on Aluminum, ACSR and Copper Conductors.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 1/0 to #6 ACSR , 1/0 STR , #6 SOL. Tap: 1/0 to #6 ACSR , 1/0 STR , #6 SOL

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Bolt Head 9/16 inch, Bolt Size 3/8 inch, Height 2-7/32 X Length 1-3/16 X Width 1-1/2 inch

Compliance and Certifications

RoHS RoHS3 Compliant