Catalog No. : PAA400
Description: AL PARAGRV CLAMP 1-2BOLT 400-1/0
UPC: 783786330058
- Galvanized Steel Carriage Bolt, Nut and Lockwasher included
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
High-Strength, Heat-Treated Cast Aluminum Alloy provides Secure Connections. Galvanized Steel Carriage Bolt, Nut and Lockwasher included. Dual-Rated for use on Aluminum, ACSR and Copper Conductors. |
|
Application |
Securing Conductors |
Specifications
|
Connection |
Bolted |
|
Conductor Range |
Main: 336.4 to 1/0 ACSR , 1/0 to #6 Armored Rod ACSR , 400 kcmil to 1/0 STR , 1/0 to #6 Armored Rod AL/CU. Tap: 336.4 kcmil to 1/0 ACSR , 400 kcmil to 1/0 STR ALCU |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
Bolt Head 3/4 inch, Bolt Size 1/2 inch, Height 3-1/4 X Length 3-3/4 X Width 2-1/2 inch |
Documents/Support Tools
|
Sales Drawing |