text.skipToContent text.skipToNavigation

Catalog No. : PAA129

Description:  AL PARAGRV CLAMP 1-2BOLT 4/0-2 OI

UPC: 783786330126

Aluminum Type PAA - One Bolt Aluminum Parallel Groove Clamp for Wire Range Main: 4/0-2 ASCR 4/0 Str.-2 Sol. AL/CU, Tap: 4/0-2 ASCR 4/0 Str.-2 Sol. ALCU, Prefilled with Oxide Inhibitor.
View More View Less
For more info visit:  electrification.us.abb.com
  • Galvanized Steel Carriage Bolt, Nut and Lockwasher included

Descriptors

Category

Wire or cable compression splice

Special Features

High-Strength, Heat-Treated Cast Aluminum Alloy provides Secure Connections. Galvanized Steel Carriage Bolt, Nut and Lockwasher included. Dual-Rated for use on Aluminum, ACSR and Copper Conductors.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 4/0 to #2 ACSR , 4/0 STR , #2 SOL AL/CU. Tap: 4/0 to #2 ACSR , 4/0 STR , #2 SOL ALCU

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Bolt Head 3/4 inch, Bolt Size 1/2 inch, Height 2-1/4 X Length 2 X Width 2 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here