Catalog No. : PA9ALCBL
Description: 3SCH40 90DEG STD RJ-BENDW/DB2 BELL
UPC: 34481196068
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Outer diameter |
3.5 inch |
|
Angle of bow |
90 ° |
|
Halogen free |
N |