Catalog No. : PA50-BB
Description: AL TIN PLTD PIN ADAPTER 500 KCMIL
UPC: 783786134120
Aluminum Pin Adapter Terminal, Wire Size 500 kcmil, Tin Plated, Die Color Code Pink
View More
View Less
For more info visit:
electrification.us.abb.com
- Connector for aluminum conductor only. Pigtail may be inserted into either aluminum or copper connectors.
- Tin-plated stranded copper wire pigtail.
- Tin-plated aluminum barrel prefilled with oxide inhibitor and capped.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Connector for aluminum conductor only. Pigtail may be inserted into either aluminum or copper connectors. |
Specifications
|
Cable Size |
500 kcmil |
|
Material |
Aluminum |
|
Color |
Pink |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E63167 |
Dimensions
|
Stud Size |
350 kcmil |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E63167 | N/A | N/A | N/A | N/A |