Catalog No. : PA21
Description: AL TP PIN ADPTR TERM 2/0STR RED
UPC: 783786134052
Aluminum Pin Adapter Terminal, Wire Size 2/0 Str, Tin Plated, Die Color Code Red
View More
View Less
For more info visit:
electrification.us.abb.com
- Connector for aluminum conductor only. Pigtail may be inserted into either aluminum or copper connectors.
- Tin-plated stranded copper wire pigtail.
- Tin-plated aluminum barrel prefilled with oxide inhibitor and capped.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Pin Adapter |
Specifications
|
Material |
Aluminum |
|
Color |
Red |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E63167 |
Dimensions
|
Stud Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E63167 | N/A | ZMOW | N/A | N/A |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Slender flange model |
N |
|
AWG size |
Other |