Alternate Catalog No. : P9L039851810FULA010S
Catalog No. : P9L039851810FULA01
Description: PU 9L039851810 FULA010S
UPC: 783786744633
Aluminum Terminal Lug - 1-Hole Pad, Wire Size 1/0 Stranded or 2/0 Solid Aluminum Conductors. Overall Length 4-5/8 inch. Pad 1-1/4 inch wide x 1-3/4 inch long x 3/8 inch thick with One 9/16 inch diameter hole.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4-5/8 in |
|
Wire Size |
2/0 SOL AWG |