text.skipToContent text.skipToNavigation

Catalog No. : P9ARRE4

Description:  40MM MUSHROOM HEAD EXTENDED GUARD

UPC: 801701887492

Heavy-Duty 22.5 mm Watertight/Oiltight Accessories RRE4 40MM MUSHROOM HEAD EXTENDED GUARD
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

30mm NEMA Pilot Devices

GO Schedule

10GC