Alternate Catalog No. : P 90 CP
Catalog No. : P90CP
Description: CARPET PLT DIA 3-3/8IN BRS
UPC: 785991633504
Carpet Plate for Flush Service Floor Box, 3-3/8 Inch Diameter, Brass
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Furnished complete with 6-32 x 1 in. brass flathead screws and gasket. |
|
Application |
For use with 671 SC, 672 and 78, 88 and 98 series floor boxes |
Specifications
|
Material |
Brass |
|
Color |
Brass |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |