Alternate Catalog No. : P 90 3/4 AL
Catalog No. : P903/4AL
Description: COVER PLATE OUTLET
UPC: 785991633061
Cover Plate for Flush Service Floor Boxes, 2-13/16 Inch Diameter, 3/4 Inch NPS Plug Size, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Aluminum |
|
Shape |
Round |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e2969 CSA 12798 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |