text.skipToContent text.skipToNavigation

Alternate Catalog No. : P 90 1/2 2

Catalog No. : P901/22

Description:  CVR PLT DIA 2-13/16IN PLG .5IN/2IN

UPC: 785991633207

Cover Plate for Flush Service Floor Boxes, 2-13/16 Inch Diameter, 1/2 Inch and 2 Inch NPS Plug Size, Brass
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Special Features

Furnished complete with sealing gasket and 6-32 x 1/2 in. brass screws

Application

For use with 78, 88 and 98 series floor boxes

Specifications

Material

Brass

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here