Catalog No. : P90-3/4-2-AL
Description: ALUM. P90 COVER WITH COMBO PLUG
UPC: 785991035650
Cover Plate for Flush Service Floor Boxes, 2-13/16 Inch Diameter, 3/4 Inch and 2 Inch NPS Plug Size, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Furnished complete with sealing gasket and 6-32 x 1/2 in. brass screws |
|
Application |
For use with 78, 88 and 98 series floor boxes |
Specifications
|
Material |
Aluminum |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |