Alternate Catalog No. : P716 1 1/2
Catalog No. : P71611/2
Description: PIPE SERIES CLP SIZE 1-1/2 IN STEEL
UPC: 616013160947
Clamp, Pipe Series, Nominal Pipe Size 1-1/2 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Installation is easy and requires no more time than a simple pipe clamp installation.
- Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
- Can be used in temperatures from 300 degree F to -40 degree F.
- Snap-Guard Cushioned Clamp Assemblies are available individually bagged.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Assembly includes steel clamp with bolt/locknut and cushion. |
|
Application |
To secure pipes, tubes and hoses for fluid conductors. |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1-1/2 |
Documents/Support Tools
|
Sales Drawing |