Alternate Catalog No. : P 68 FSC BLK
Catalog No. : P68FSCBLK
Description: NON-MET 1-NPT COVER PLATE - BLACK
UPC: 785991044522
Carpet Plate and Cover for Flush Service Floor Box, 6 Inch Diameter, 1 Inch NPS Plug, Black, PolyCarbonate
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 68 P floor box |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |