Alternate Catalog No. : P 68 DRC BLK
Catalog No. : P68DRCBLK
Description: NON-MET DUPLEX RECPT COVER - BLACK
UPC: 785991033045
Carpet Plate and Cover for Flush Service Floor Box, 6 Inch Diameter, Black, PolyCarbonate, for Duplex Receptacle
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 68 P floor box |
Specifications
|
Material |
Polycarbonate |
|
Color |
Black |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |