Alternate Catalog No. : P 68 DRC BGE
Catalog No. : P68DRCBGE
Description: 68 DRC BGE NON-MET. DUPLEX PLATE
UPC: 785991619140
Carpet Plate and Cover for Flush Service Floor Box, 6 Inch Diameter, Beige, PolyCarbonate, for Duplex Receptacle
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 68 P floor box |
Specifications
|
Material |
Polycarbonate |
|
Color |
Beige |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |