text.skipToContent text.skipToNavigation

Alternate Catalog No. : P 67 F

Catalog No. : P67F

Description:  BRASS EDGE RING

UPC: 785991632262

Brass Edge Ring, 3-3/4 Inch Diameter, For use with Concrete
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 671 SC and 672 floor boxes

Specifications

Material

Brass

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here