Alternate Catalog No. : P 67 1/2
Catalog No. : P671/2
Description: FLUSH SVC CVR PLT .5IN NPS PLG BRS
UPC: 785991632002
Cover Plate for Flush Service Floor Boxes, 3-1/2 Inch Diameter, 1/2 Inch NPS Plug Size, Brass
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Furnished complete with sealing gasket and 6-32 x 1/2 in. brass screws. |
|
Application |
For use with 671 SC and 672 floor boxes |
Specifications
|
Material |
Brass |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |