Alternate Catalog No. : P 64 P URC BLK
Catalog No. : P64PURCBLK
Description: PLASTIC UNIVER.COVER
UPC: 785991056518
Single Gange Non-Metallic Cover for Floor Boxes for Power and Communications, Universal Cover, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Non-metallic |
|
Color |
Black |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
Documents/Support Tools
|
Marketing Brochure |