text.skipToContent text.skipToNavigation

Alternate Catalog No. : P 64 P BP BGE

Catalog No. : P64PBPBGE

Description:  PLASTIC BOXES/COVERS

UPC: 785991056457

Single Gang Non-Metallic Cover for Floor Boxes for Power and Communications, Blank Cover, Beige
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Specifications

Material

Non-metallic

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A N/A N/A
UL E2969 N/A N/A N/A N/A

Documents/Support Tools

Marketing Brochure

Click here