Catalog No. : P64P-URC-BRN
Description: BRN PLSTC.GFI-TYP LFTLID FACEPLATE
UPC: 785991033052
Single Gange Non-Metallic Cover for Floor Boxes for Power and Communications, Universal Cover, Brown
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Furnished complete with sealing gasket and #8-32 x 7/16 Inches screws |
Specifications
|
Shape |
Rectangular |
|
Color |
Brown |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Dimensions
|
Size |
3 Inches x 4-1/2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |