Catalog No. : P64P-3G-CP-GRY
Description: GRY 3 GANG CARPET FLANGE
UPC: 785991067637
Three Gang Carpet Plate for Floor Boxes for Power and Communications, Length 10-5/8 Inches, Width 6-1/8 Inches, Gray, PolyCarbonate
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Rectangular |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |