Alternate Catalog No. : P64 4GCP AL
Catalog No. : P644GCPAL
Description: ALUM. 4 GANG CARPET FLANGE
UPC: 785991917253
Four Gang Carpet Plate for Floor Boxes for Power and Communications, Length 13-5/8 Inches, Width 6-1/8 Inches, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 640 and 840 series floor boxes |
Specifications
|
Material |
Aluminum |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |