Alternate Catalog No. : P64 4GCP
Catalog No. : P644GCP
Description: 4-GANG CARPET PLT POWER/COMM BRS
UPC: 785991631487
Four Gang Carpet Plate for Floor Boxes for Power and Communications, Length 13-5/8 Inches, Width 6-1/8 Inches, Brass
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 640 and 840 series floor boxes |
Specifications
|
Material |
Brass |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |